Lower CO2 equivalent and market-leading efficiencies
Since the launch of Ururu Sarara in 2013, the world’s first air conditioner to use R-32 refrigerant, we have worked to convert our portfolio to lower GWP refrigerants. The latest evolution is the completely newly developed VRV 5 S-series, incorporating all latest technological developments, such as the low GWP refrigerant R-32.
Top sustainability
- Reduced CO2 equivalent thanks to the use of R-32 refrigerant
• R-32 Global Warming Potential (GWP) is 68% lower than R-410A
• 10% less refrigerant charge
- Single component refrigerant, easy to re-use and recycle
- Top sustainability over the entire lifecycle, thanks to market leading real-life seasonal efficiency
Industry-leading serviceability and handling
- Low-height single fan range
- Easy to transport thanks to compact design
- Wide access area to easily reach all key components
Best-in-class design versatility
- Like-for-like R-410A installation flexibility
- Sound pressure down to 39 dB(A) thanks to 5 low sound
steps to suit the application - Automatic ESP setting up to 45 Pa to allow ducting
Geared for comfort
- Intuitive online control
- Variable Refrigerant Temperature for optimal comfort
- Specially designed new 10 class indoor unit for small, well-insulated rooms
1. Unique 3-row heat exchanger
✓Contributes to top seasonal efficiency
2. Specially designed grille
✓ Low pressure drop
✓ No risk for accidental reach of the fan
3. New casing design with four handles for easy carrying
4. New asymmetric fan design
✓ Two high ESP settings
✓ Low sound levels
5. Compact dimensions
✓ Easy to transport and hide thanks to compact size and single-fan design
✓ Less use of natural resources to produce
6. Refrigerant cooled PCB
With integrated:
✓ cool/heat selector input
✓ 7-segment display for quicker and more precise error and setting reading
7. New stop valves
✓ Repositioned to allow front or side connection
✓ Brazed for increased reliability
8. Unique Daikin swing compressor
✓ No abrasion possible
✓ No refrigerant leak possible
✓ High seasonal efficiencies
Connectable indoor units
| Round flow cassette | 360° air discharge for optimum efficiency and comfort | FXFA-A |
| Fully flat cassette | Unique design that integrates fully flat into the ceiling | FXZA-A |
| Slim concealed ceiling unit | Slim design for flexible installation | FXDA-A |
| Concealed ceiling unit with medium ESP | Slimmest yet most powerfull medium static pressure unit on the market! | FXSA-A |
| Wall mounted unit | For rooms with no false ceilings nor free floor space | FXAA-A |
Completing the solution with Ventilation & Controls
Advantages of R-32
› Lower Global Warming Potential (GWP): only 1/3rd of R-410A
› Lower refrigerant charge: 10% less compared to R-410A
› Higher energy efficiency
› Single component refrigerant, easy to handle and recycle
Did you know....
different standards regarding F-gas safety regulations exist?
Find out more